Basic knowledge of hydraulics-EN-B
From the function and the properties of selected components to the setup of hydraulic circuit diagrams – This training course covers many basics that hydraulic engineers need to know. This training course is recommended for anybody who plans to attend other advanced training courses.
Technical understanding
Training times in Germany:
Day 1 - 2: 8:00 am - 4:15 pm
Day 3: 8:00 am - 2:30 pm
Training times in the Netherlands:
3 Days
From: 9:00 am - 4:00 pm
1.640,33 € (exkl. Mehrwertsteuer und Zuschläge)
Bosch Rexroth AG
Bosch Rexroth Academy
Unterdürrbacher Straße 10
97080 Würzburg
Germany
Tel: +49 9352 18-1920 training@boschrexroth.de
- Requirements on fluid technology
- Basic properties of hydraulics
- Design and function of hydraulic systems and typical components of industrial hydraulics
- Basic principles of physics and their laws in fluid technology
- ISO 1219 symbols
- Fluids
- Hydraulic pumps, hydraulic motors and cylinders
- Control technology (shut-off, directional, pressure and flow control valves)
- Preparing and reading simple circuit diagrams
- Deepening knowledge in practical exercises on hydraulics
- Understanding the basic design of hydraulic systems
- Understanding the function and structure of selected hydraulic components
- Being able to prepare hydraulic circuit diagrams
- Knowing how to efficiently work with technical documentation (catalog sheets, DIN ISO 1219, etc.)
- Being able to use hydraulic systems in planning and day-to-day work
| Datum | Standort | Verfügbarkeit (Plätze) | |
|---|---|---|---|
Haben Sie keinen (passenden) Termin gefunden? Hier können Sie Ihre individuelle Anfrage zusenden.
INDIVIDUELLE TERMIN ANFRAGE
Trainingszeiten
Training duration: 3 days
Training times in Germany:
Day 1 - 2: 8:00 am - 4:15 pm
Day 3: 8:00 am - 2:30 pm
Training times in the Netherlands:
3 Days
From: 9:00 am - 4:00 pm
Preis
1.640,33 € (exkl. Mehrwertsteuer und Zuschläge)