Programming of RC Controller series 40 in CODESYS-EN-S

Allgemein

In this training course, you will learn how to develop the applications software and the service app for the Rexroth controllers of the 40 series. You will also learn how they can be flashed onto the control units.

TERMINE
Hinweis
  • Experience in CODESYS programming
  • Knowledge in mobile control units, sensors, embedded software, embedded software tools, CAN bus technology, J1939 and UDS protocol.
  • Access to the web-based tool, the tool chain installed on the PC of the user, RC40 including cabling
Zielgruppe
Servicetechniker, Programmierer, Planer/Applikateure
Voraussetzung
  • Experience in Codesys programming
  • Knowledge in mobile control units, sensors, embedded software, embedded software tools, CAN bus technology, J1939 and UDS protocol.
  • Access to the web-based tool, the tool chain installed on the PC of the user, RC40 including cabling
Trainingszeiten
Training duration: 2 days

Day 1: 09:00 a.m. - 5:00 p.m.
Day 2: 09:00 a.m. - 5:00 p.m.

Preis

1.095,27 € (exkl. Mehrwertsteuer und Zuschläge)

Kontaktinformationen
Bei Fragen stehen wir Ihnen gern zur Verfügung:

Bosch Rexroth AG
Bosch Rexroth Academy
Glockeraustraße 2
89275 Elchingen
Germany

Tel: +49 7308 82-2111
training.elchingen@boschrexroth.de
Sprache
Englisch
Inhalt
  • Knowing and defining inputs, outputs, communication channels and tasks by means of the web-based easyConfig tools
  • Programming with BODAS Basis Software (BSW) using given templates and examples
  • Practical work on a training setup
  • Creation of a project-specific diagnosis interface for BODAS-service 4.x with the BODAS-service
    editor
  • Work with BODAS-service 4.x in software development (software flashing, diagnosis and calibration)
Lernziele
  • Being able to configure project-specific basic software
  • Being able to program an application software including flashing on Rexroth controllers
  • Knowing how to configure a project-specific service app which is loaded to BODAS-service
Material Nummer
R901578323
RT-Nummer
RT06-050-3-PFF-EN
Datum Standort Verfügbarkeit (Plätze)  
19.02.2025 - 20.02.2025 Ulm(Englisch) 8 Anmeldung
07.05.2025 - 08.05.2025 Ulm(Englisch) 7 Anmeldung
02.07.2025 - 03.07.2025 Ulm(Englisch) 8 Anmeldung
01.10.2025 - 02.10.2025 Ulm(Englisch) 8 Anmeldung

Haben Sie keinen (passenden) Termin gefunden? Hier können Sie Ihre individuelle Anfrage zusenden.


INDIVIDUELLE TERMIN ANFRAGE

Trainingszeiten

Training duration: 2 days

Day 1: 09:00 a.m. - 5:00 p.m.
Day 2: 09:00 a.m. - 5:00 p.m.

 

Preis

1.095,27 € (exkl. Mehrwertsteuer und Zuschläge)