ctrlX CORE-I-EN

Description

In this eLearning you will get an overview of the potentials and possibilities of the industrical controller ctrlX CORE. You will get an overview of the hardware and learn different ways to create a ctrlX COREvirtual or to connect to a ctrlX CORE. You will also learn how to install apps, change parameters in the ctrlX Data Layer, and transfer app data between a virtual and real ctrlX CORE. 

This eLearning course refers to the versions: 1.20 / 2.6 /3.6. You can select the needed version in the course directly. Further updates will be integrated, too.

Note

To access the eLearning, click the following link:

Click here!

Copy and enter the code 2505092.

Target audience
Operators, Service engineers, Programmers, Planners/application engineers, Managers, Trainers, Safety specialists
Prerequisites

-

Training Duration
180 minutes

The estimated average duration of the eLearning is about 180 min. The exercise tasks are not included in the course duration and depend on the individual learning pace.

Price

0.00 € (excl. VAT and surcharges)

Contact information
If you have any questions, please do not hesitate to contact us:

Bosch Rexroth AG
Bosch Rexroth Academy
Bgm.-Dr.-Nebel-Straße 2
97816 Lohr am Main
Germany

Tel: +49 9352 18-1920
training.ulm@boschrexroth.de
Language
English
Contents

Once the eLearning module is completed, you will know

  • all interfaces and designations of a ctrlX CORE.
  • the functionality and the difference between a ctrlX CORE and a ctrlX COREvirtual and can configure them.
  • the range of functions and the structural design of the ctrlX Data Layer as broker and heart of the internal communication between applications.  
Material Number
R911428823
RT-Number
RT02-121-1-EL-12
REGISTRATION