Safe hydraulics according to DIN EN ISO 13849 safely implement-EN-A
When designing electrohydraulic machines, safety is the most important aspect. In this practical training, real-life examples are covered. You will learn the proven safety principles of hydraulics as well as the correct selection of components. In addition, safety-relevant circuits are considered with regard to their correct design. From theory to practice, the Performance Level (PL) is calculated using the Sistema software.
A laptop with the current Sistema software (including library Bosch Rexroth AG, Hydraulics). The software can be downloaded free of charge from the Internet.
Basic knowledge of machine safety.
Risk assessment of electrohydraulic machines.
Sound knowledge of automation technology Knowledge of one of the areas of hydraulics, electric drive technology or control technology (PLC) is helpful
Day 1: 08:00 a.m. - 4:30 p.m.
Day 2: 08:00 a.m. - 2:00 p.m.
1,841.37 € (excl. VAT)
Bosch Rexroth AG
Bosch Rexroth Academy
Unterdürrbacher Straße 10
97080 Würzburg
Germany
Tel: +49 9352 18-1920 training@boschrexroth.de
-
Functional safety in "10 steps to the Performance Level".
-
Methodology for calculating the performance level
-
Confident handling of characteristic values (PL, MTTFd, PFHd, B10D, DC, CCF)
-
Basic safety circuits
-
Safety principles and safety requirements from DIN EN ISO 4413
-
Circuit calculation with Sistema
- Knowing how to evaluate and calculate control systems according to ISO 13849
- Being familiar with safe evaluation in practice
- Being able to implement safety principles in hydraulics and pneumatics
- 10 steps to performance level are practiced using a comprehensive example
- Use of the appropriate valves
| Date | Location | Availability (Seats) | |
|---|---|---|---|
You have not found a (convenient) date? You can send us here your individual request.
Request Custom Training Dates
Training times
Training duration: 2days
Day 1: 08:00 a.m. - 4:30 p.m.
Day 2: 08:00 a.m. - 2:00 p.m.
Price
1,841.37 € (excl. VAT)